Destaco Logo

LWT-25-700-B - AL TUBE, 25mm DIA X 700mm Long, 3mm WALL, BLUE

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Length (in)27.56

Technical Details

  • Diameter (in)1
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeLWT Tubing
  • Spindle Included?No