Destaco Logo
LWT-40-1000 - LIGHTWEIGHT TUBING

LWT-40-1000 - LWT Boom/Tube

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Weight (lb)2.18
  • Product ApplicationHANDLING

Technical Details

  • Diameter (in)1.57
  • Linear Deflection0.118
  • Supplied?No
  • Tube Size40 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeLWT Tubing
  • Spindle Included?No