Destaco Logo
M1512-125 : PST Steel Tubing

M1512-125Pst Steel Tubing

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)4.92
  • Weight (lb)0.4125

Technical Details

  • Diameter (in)1.0
  • Wall Thickness (in)0.12
  • Supplied?No
  • Tube Size1.00 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeTubing
  • Spindle Included?No

Related Products