Destaco Logo
PC-25M-25M-A : LIGHTWEIGHT PARALLEL CLAMPS

PC-25M-25M-ALightweight Parallel Clamp Block

Unit View

Dimensions / Applications

  • Weight (lb)0.21
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • Tube Combinations (in)0.98 / 0.98
  • Spindle Included?No
  • Supplied?No
  • Tube Size25 mm / 25 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeClamp Block