Robotic Tooling
LIGHTWEIGHT TOOLING FOR END EFFECTORS

LIGHTWEIGHT PARALLEL TUBE CLAMPS
Features
- The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
- Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
- Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
- Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Tube Diameter (in) | Material | Tube Combinations (in) | Product Type |
|---|---|---|---|---|
| 1.57|0.98 | Aluminum | 1.57 / 0.98 | Clamp Block | |
| 0.98 | Aluminum | 0.98 / 0.98 | Clamp Block | |
| 0.79|1.18 | Aluminum | 1.18 / 0.79 | Clamp Block | |
| 0.79 | Steel | 0.79 / 0.79 | Clamp Block | |
| 0.79 | Aluminum | 0.79 / 0.79 | Clamp Block | |
| 1.18 | Steel | 1.18 / 1.18 | Clamp Block | |
| 1.00 | Aluminum | 1.00 / 1.00 | Clamp Block | |
| 1.18 | Aluminum | 1.18 / 1.18 | Clamp Block | |
| 1.50|1.00 | Aluminum | 1.50 / 1.50 | Clamp Block | |
| 0.79|0.98 | Aluminum | 0.79 / 0.98 | Clamp Block |