Destaco Logo

LIGHTWEIGHT PARALLEL TUBE CLAMPS

PC-15E-10E-A : LIGHTWEIGHT PARALLEL CLAMPS, 1.5 inch To 1.0 inch

PC-15E-10E-ALightweight Parallel Clamp, 1.5 inch To 1.0 inch

Visit Product Series:

Lightweight Tooling-Parallel Clamps

Unit View

Dimensions / Applications

  • Weight (lb)0.37
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111.0
  • Tube Combinations (in)1.50 / 1.50
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.50 in / 1.00 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeClamp Block