
LIGHTWEIGHT PARALLEL TUBE CLAMPS

Unit View
Dimensions / Applications
- Weight (lb)0.34
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111.0
- Tube Combinations (in)1.18 / 1.18
- Supplied?No
- Tube Size30 mm / 30 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeClamp Block
- Spindle Included?No