Destaco Logo

LIGHTWEIGHT PARALLEL TUBE CLAMPS

PC-20M-20M-A : LIGHTWEIGHT PARALLEL CLAMPS

PC-20M-20M-ALightweight Parallel Clamp Block

Visit Product Series:

Lightweight Tooling-Parallel Clamps

Unit View

Dimensions / Applications

  • Weight (lb)0.18
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111.0
  • Tube Combinations (in)0.79 / 0.79
  • Supplied?No
  • Tube Size20 mm / 20 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeClamp Block
  • Spindle Included?No