Destaco Logo

LIGHTWEIGHT PARALLEL TUBE CLAMPS

PC-30M-30M-S - Parallel Clamp, Steel, 30mm X 30mm

Visit Product Series:

Lightweight Tooling-Parallel Clamps

Unit View

Dimensions / Applications

  • Weight (lb)0.83

Technical Details

  • Maximum Static Clamp Load (ft lb)111.0
  • Tube Combinations (in)1.18 / 1.18
  • Supplied?No
  • Tube Size30 mm / 30 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeClamp Block
  • Spindle Included?No

Related Products