Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LIGHTWEIGHT PARALLEL TUBE CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Parallel Clamps
PC-30M-25M-A - Parallel
PC-30M-25M-A - Parallel
Email product details
Visit Product Series:
Lightweight Tooling-Parallel Clamps
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.3
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
111.0
Tube Combinations (in)
0.79 / 0.98
Supplied?
No
Tube Size
20 mm / 25 mm
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Clamp Block
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Parallel Tube Clamps
PC-30M-30M-S - Parallel Clamp, Steel, 30mm X 30mm
Add to quote
Explore
Parallel Tube Clamps
PC-30M-30M-A - Parallel
Add to quote
Explore