Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LIGHTWEIGHT PARALLEL TUBE CLAMPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Parallel Clamps
PC-20M-20M-S - Parallel Clamp, Steel, 20mm X 20mm
PC-20M-20M-S - Parallel Clamp, Steel, 20mm X 20mm
Email product details
Visit Product Series:
Lightweight Tooling-Parallel Clamps
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.39
Technical Details
Maximum Static Clamp Load (ft lb)
111.0
Tube Combinations (in)
0.79 / 0.79
Supplied?
No
Tube Size
20 mm / 20 mm
Product Information
Brand
DESTACO
Material
Steel
Product Type
Clamp Block
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Parallel Tube Clamps
PC-20M-20M-A - Parallel Clamp Block
Add to quote
Explore
Parallel Tube Clamps
PC-30M-30M-S - Parallel Clamp, Steel, 30mm X 30mm
Add to quote
Explore