
Unit View
Dimensions / Applications
- Height (in)3.15
- Length (in)4.92
- Weight (lb)4.9
- Width (in)4.92
Technical Details
- Cylinder Bore (in)3.35
- Grip Force (lbf)589.0
- Maximum Finger Length (in)3.54
- Repeatability (±in)0.0008
- Stroke (in)0.51
- Jaw OperationSynchronous
- Pressure Range With Springs45-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-208|SLKT-208V|OSMK-106|CABL-010|CABL-013
- BrandRobohand
- Handle ColorRed
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No