Destaco Logo
PPC-25-V - 3-Jaw Pneumatic Parallel Gripper

PPC-25-V - 3-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-PPC

Unit View

Dimensions / Applications

  • Length (in)4.92
  • Weight (lb)4.9

Technical Details

  • Cylinder Bore (in)3.35
  • Grip Force (lbf)589.0
  • Maximum Finger Length (in)3.54
  • Repeatability (±in)0.0008
  • Stroke (in)0.51
  • Jaw OperationSynchronous
  • Pressure Range With Springs45-100 psi
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-208|SLKT-208V|OSMK-106|CABL-010|CABL-013
  • BrandRobohand
  • Handle ColorRed
  • Product Type3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products