
Unit View
Dimensions / Applications
- Length (in)7.28
- Weight (lb)11.7
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)4.33
- Grip Force (lbf)638.0
- Maximum Finger Length (in)4.72
- Repeatability (±in)0.0008
- Stroke (in)1.181
- Jaw OperationSynchronous
- Pressure Range With Springs45-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-010|CABL-013|SLKT-209|SLKT-209V|OSMK-107
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FPPC%2BFamily.tif%2Frename%2FPPC%2BFamily.png&w=3840&q=75)