Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-RA-CAM
RA-10M - Angular Gripper
RA-10M - Angular Gripper
Email product details
Visit Product Series:
Angular Grippers-RA-CAM
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.00
Weight (lb)
0.063
Product Application
GRIPPING
Protection Class
IP43
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
0.813
Displacement (in³)
0.063
Grip Force (lbf)
16
Maximum Finger Length (in)
1.5
Pressure Range (psi)
40-100
Repeatability (±in)
0.001
Imperial or Metric Product
Metric
Jaw Operation
Synchronous
Spring Assist
No
Show More
Product Information
Accessories
SLKT-018|SLKT-018V
Brand
Robohand
Material
Aluminum
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RA-CAM Series
RA-10 - Pinza Angular (Pulgadas)
Add to quote
Explore
RA-CAM Series
RA-10M-V - Angular Pneumatic Gripper
Add to quote
Explore