
Unit View
Dimensions / Applications
- Length (in)1.75
- Weight (lb)0.31
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)0.75
- Displacement (in³)0.11
- Grip Force (lbf)70.0
- Maximum Finger Length (in)2.0
- Pressure Range (psi)40-100
- Repeatability (±in)0.001
- Jaw OperationSynchronous
- Spring AssistNo
- Supplied?No
Product Information
- AccessoriesOISN-019|OISP-019|CABL-010|CABL-013
- BrandRobohand
- Handle ColorRed
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No

%3Afill(white)%2Fcatsy.1004%2FRA%2BFamily%2BCAM.tif%2Frename%2FRA%2BFamily%2BCAM.png&w=3840&q=75)