
Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Height (in)1.46
- Length (in)1.299
- Weight (lb)0.6
- Width (in)2.480
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.07
- Grip Force (lbf)125
- Grip Force with Spring Assist (lb)156
- Max Vacuum (in. Hg)8
- Maximum Finger Length (in)3.5
- Repeatability (±in)0.0008
- Stroke (in)0.16
- Finger MaterialCarbon Steel
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
Product Information
- AccessoriesCABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-416|SLKT-416V|SLKT-363|SLKT-363V|OHSP-011|OHSN-011|OHSP-017|OHSN-017|CABL-010|CABL-013|VLVF-008|VLVF-005|PLFT-037|PLFT-038|PLFT-041|PLFT-042
- BrandRobohand
- MaterialAluminum
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No