
Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)2.362
- Weight (lb)4.3
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.92
- Grip Force (lbf)490
- Grip Force with Spring Assist (lb)628
- Max Vacuum (in. Hg)8
- Maximum Finger Length (in)7
- Repeatability (±in)0.001
- Stroke (in)0.39
- Finger MaterialCarbon Steel
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
Product Information
- AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-419|SLKT-419V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-364|SLKT-364V
- BrandRobohand
- MaterialAluminum
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDH%2BFamily%2B-%2B856.tif%2Frename%2FRDH%2BFamily%2B-%2B856.png&w=3840&q=75)