
Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Height (in)2.83
- Length (in)2.362
- Weight (lb)4.3
- Width (in)5.079
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.92
- Grip Force (lbf)490
- Grip Force with Spring Assist (lb)628
- Maximum Finger Length (in)7
- Repeatability (±in)0.001
- Stroke (in)0.39
- Jaw OperationSynchronous
- Pressure Range With Springs50-100 psi
- Spindle Included?No
- Spring AssistOptional
Product Information
- AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-419|SLKT-419V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|SLKT-364|SLKT-364V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper