
Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Height (in)4.33
- Length (in)3.937
- Weight (lb)17.4
- Width (in)8.071
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)3.58
- Grip Force (lbf)1406
- Grip Force with Spring Assist (lb)1944
- Maximum Finger Length (in)10
- Stroke (in)0.63
- Jaw OperationSynchronous
- Pressure Range With Springs65-100 psi
- Spindle Included?No
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-421|SLKT-421V|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper