
Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)3.937
- Weight (lb)17.4
- Clean Room with Scavange100
Technical Details
- Cylinder Bore (in)3.58
- Grip Force (lbf)914
- Grip Force with Spring Assist (lb)1265
- Maximum Finger Length (in)10
- Stroke (in)1.26
- Jaw OperationSynchronous
- Pressure Range With Springs65-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesVLVF-005|OISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-421|SLKT-421V|SLKT-365|SLKT-365V|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDH%2BFamily%2B-%2B856.tif%2Frename%2FRDH%2BFamily%2B-%2B856.png&w=3840&q=75)