Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)3.937 in
- Weight (lb)17.4 lb
- Width (in)8.071 in
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)3.58
- Grip Force (lbf)1406
- Grip Force with Spring Assist (lb)1944
- Maximum Finger Length (in)10
- Stroke (in)0.63
Product Information
- Accessories[VLVF-005, OISP-011-C, OISP-011, OISN-011-C, OISN-011, SLKT-421, SLKT-421V, SLKT-365, SLKT-365V, CABL-010, CABL-013, OHSN-017, OHSP-017, OHSP-011, OHSN-011]
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?false