Destaco Logo
RP-11-D - General Industrial 2-Jaw Pneumatic Parallel Gripper

RP-11-DGeneral Industrial, 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RP

Unit View

Dimensions / Applications

  • Height (in)1.13
  • Length (in)1.250
  • Weight (lb)0.25
  • Width (in)1.500
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)0.25
  • Spindle Included?No
  • Supplied?No

Product Information

  • AccessoriesOSMK-003|CABL-013|OFSV-001|OISN-019
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper