
Visit Product Series:
Parallel Grippers-RPUnit View
Dimensions / Applications
- Height (in)1.13
- Length (in)1.250
- Weight (lb)0.25
- Width (in)1.500
- Product ApplicationGRIPPING
Technical Details
- Stroke (in)0.25
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesOSMK-003|CABL-013|OFSV-001|OISN-019
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper