Destaco Logo
RP-12-D - General Industrial 2-Jaw Pneumatic Parallel Gripper

RP-12-DGeneral Industrial, 2-Jaw Parallel Gripper, Double Wedge

Visit Product Series:

Parallel Grippers-RP

Unit View

Dimensions / Applications

  • Height (in)1.40
  • Length (in)1.500
  • Weight (lb)0.56
  • Width (in)2.130
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)0.38
  • Supplied?No

Product Information

  • AccessoriesOISN-019|OISP-019|OSMK-003|SLKT-040|SLKT-040V|CABL-010|CABL-013|OFSV-001|OFSV-004
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No