
Visit Product Series:
Parallel Grippers-RPUnit View
Dimensions / Applications
- Length (in)1.500
- Weight (lb)0.56
Technical Details
- Supplied?No
Product Information
- AccessoriesOISN-019|OISP-019|OSMK-003|SLKT-040|SLKT-040V|CABL-010|CABL-013|OFSV-001|OFSV-004
- BrandRobohand
- Handle ColorRed
- Product TypeGripping > Grippers > Parallel Grippers > RP
- Spindle Included?No

