
Visit Product Series:
Parallel Grippers-RPUnit View
Dimensions / Applications
- Height (in)1.86
- Length (in)1.625
- Weight (lb)1.25
- Width (in)2.690
- Product ApplicationGRIPPING
Technical Details
- Stroke (in)0.5
- Supplied?No
Product Information
- AccessoriesOISN-019|OISP-019|OSMK-003|CABL-010|CABL-013|OFSV-001|OFSV-004|SLKT-041|SLKT-041V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No