Destaco Logo
Default Image

RP-18-D-V - Parallel Gripper,Double Wedge

Visit Product Series:

Parallel Grippers-RP

Unit View

Dimensions / Applications

  • Length (in)2.950
  • Weight (lb)7.7
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)1.25
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|CABL-010|CABL-013|OFSV-005|OFSV-002|SLKT-043|SLKT-043V
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products