
Visit Product Series:
Parallel Grippers-RPUnit View
Dimensions / Applications
- Height (in)3.65
- Length (in)2.949
- Weight (lb)7.7
- Width (in)5.748
Technical Details
- Stroke (in)1.25
- Spindle Included?No
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|CABL-010|CABL-013|OFSV-005|OFSV-002|SLKT-043|SLKT-043V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper