
Unit View
Dimensions / Applications
- Height (in)6.89
- Length (in)11.50
- Weight (lb)16.0
- Width (in)2.93
Technical Details
- Accuracy (±in)0.002
- Grip Force (lbf)500.0
- Maximum Finger Length (in)8.0
- Pressure Range (psi)5-100 psi
- Repeatability (±in)0.0005
- Stroke (in)3.0
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OFSV-005|OFSV-002|OSMK-023|SLKT-051|SLKT-051V
- BrandRobohand
- Handle ColorRed
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No