Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPM-RPMC
RPMC-1M - Parallelgreifer - 2 Backen, Mini
RPMC-1M - Parallelgreifer - 2 Backen, Mini
Email product details
Visit Product Series:
Parallel Grippers-RPM-RPMC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
0.630
Weight (lb)
0.16
Clean Room
10
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
0.39
Grip Force (lbf)
8.0
Maximum Finger Length (in)
1.5
Pressure Range (psi)
40-100 psi
Repeatability (±in)
0.001
Stroke (in)
0.13
Finger Material
Carbon Steel
Imperial or Metric Product
Metric
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
PLFT-021|PLFT-022|SLKT-121|SLKT-143V
Brand
Robohand
Material
Aluminum
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPM/RPMC Series
RPMC-1M-V - PARALLEL GRIPPER
Add to quote
Explore
RPM/RPMC Series
RPMC-2M - Miniture Parallel Gripper, Clean Room
Add to quote
Explore