
Unit View
Dimensions / Applications
- Length (in)0.630
- Weight (lb)0.2
- Clean Room10
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)0.39
- Grip Force (lbf)8.0
- Maximum Finger Length (in)1.5
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)0.19
- Finger MaterialCarbon Steel
- Imperial or Metric ProductMetric
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesPLFT-021|PLFT-022|SLKT-121|SLKT-143V
- BrandRobohand
- MaterialAluminum
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
![Product series image: RPMC-1M - Designed for clean room applications, these miniature 2 jaw precision parallel gripper are suitable for extremely small and delicate parts. They are offered in 3 sizes with strokes from 0.13" [3.2mm] to 0.25"" [6.3mm] and a grip force of 8 lbs [36N]."](/_next/image?url=https%3A%2F%2Fassets.catsy.com%2F800x800%2Ffilters%3Aformat(png)%3Afill(white)%2Fcatsy.1004%2FRPMC%2BFamily.tif%2Frename%2FRPMC%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FRPMC%2BFamily%2B-%2B865.jpg%2Frename%2FRPMC%2BFamily%2B-%2B865.png&w=3840&q=75)