Destaco Logo
Default Image

RPS-11-CGeneral Industrial 2-Jaw Pneumatic Parallel Gripper, Double Wedge, Spring Close

Visit Product Series:

Parallel Grippers-RPS

Unit View

Dimensions / Applications

  • Height (in)1.74
  • Length (in)1.89
  • Weight (lb)0.36
  • Width (in)1.25
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)0.25
  • Supplied?No

Product Information

  • AccessoriesOISN-019|OISP-019|OSMK-003|CABL-010|CABL-013|OFSV-001|OFSV-004|SLKT-036|SLKT-036V
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No