Destaco Logo
Default Image

RPS-12-CGeneral Industrial 2-Jaw Pneumatic Parallel Gripper, Double Wedge, Spring Closed

Visit Product Series:

Parallel Grippers-RPS

Unit View

Dimensions / Applications

  • Length (in)2.48
  • Weight (lb)0.76
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)0.38
  • Supplied?No

Product Information

  • AccessoriesOISN-019|OISP-019|OSMK-003|SLKT-040|SLKT-040V|CABL-010|CABL-013|OFSV-001|OFSV-004
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No