Destaco Logo
Default Image

RPS-17-C - 2-Jaw Pneumatic Parallel Gripper, Double Wedge, Spring Close

Visit Product Series:

Parallel Grippers-RPS

Unit View

Dimensions / Applications

  • Length (in)4.21
  • Weight (lb)3
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)0.75
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|SLKT-042|SLKT-042V|CABL-010|CABL-013|OFSV-005|OFSV-002
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No