Destaco Logo

RPS-18-C-V - PARALLEL GRIPPER,DBL WEDGE,SPRING CLOSE

Visit Product Series:

Parallel Grippers-RPS

Unit View

Dimensions / Applications

  • Length (in)6.97 in
  • Weight (lb)11.0 lb
  • Width (in)2.95 in
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)1.25
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|SLKT-042|SLKT-042V|CABL-010|CABL-013|OFSV-005|OFSV-002
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No