
Unit View
Dimensions / Applications
- Length (in)1.457
- Weight (lb)0.6
Technical Details
- Cylinder Bore (in)1.26
- Grip Force (lbf)153
- Grip Force with Spring Assist (lb)200
- Maximum Finger Length (in)3.15
- Repeatability (±in)0.0008
- Stroke (in)0.16
- Pressure Range With Springs60-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-347|SLKT-347V|SLKT-363|SLKT-363V
- BrandRobohand
- Handle ColorRed
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4070786777%2FRTH%2BFamily%2B-%2B871.jpg%2Frename%2FRTH%2BFamily%2B-%2B871.png&w=3840&q=75)
