Destaco Logo
STB0350-NA : Ø60mm SpiderGrip Boom

STB0350-NA - Spidergrip 350mm Boom

Visit Product Series:

Spidergrip End Effectors-Booms

Unit View

Dimensions / Applications

  • Length (in)13.78
  • Weight (lb)3.83
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSpiderGrip Boom
  • Spindle Included?No

Related Products