SPIDERGRIP END EFFECTORS

SPIDERGRIP PRECISION BOOMS FOR GEOMETRIC END EFFECTORS
Features
- Precision Components - Spidergrip modular components are easily configurable while maintaining dimensional accuracy after continuous minor collisions.
- High Strength - Modular components are constructed from 7075-T6 aircraft grade aluminum for optimum quality and strength.
- Quick Crash Recovery - Spidergrip is crash test certified and features automatic optical & standard CMM validation points. The patented collar/key design and engineered breakaway anchor provides quick crash recovery.
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Product Type | Length (in) |
|---|---|---|
| SpiderGrip Boom | 2.95 | |
| SpiderGrip Boom | 0.98 | |
| Boom | 0.98 | |
| Boom | ||
| SpiderGrip Boom | 13.78 | |
| SpiderGrip Boom | ||
| SpiderGrip Boom | 1.97 | |
| SpiderGrip Boom | 11.81 | |
| SpiderGrip Boom | 7.87 | |
| SpiderGrip Boom | ||
| SpiderGrip Boom | 5.91 | |
| SpiderGrip Boom | 9.84 | |
| SpiderGrip Boom | 3.94 |