Destaco Logo

SPIDERGRIP CARBON FIBER, REINFORCED BOOMS FOR END EFFECTORS

STB0025-BA-800 : Ø60mm 25mm Engineered Breakaway Boom Spacers

STB0025-BA-80025mm Fuse - 800 N*M Breakaway Boom

Visit Product Series:

Spidergrip End Effectors-Booms

Unit View

Dimensions / Applications

  • Length (in)0.98
  • Weight (lb)0.18
  • Product ApplicationHANDLING

Technical Details

  • Breakaway Torque (ft lb)590
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBoom