Destaco Logo
Default Image

TCA-20M-20M-400-ST-Clamp, 20mm Clamp To 20mm Tube, 400mm Length, Steel

Visit Product Series:

Lightweight Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Length (in)15.75
  • Weight (lb)0.85

Technical Details

  • Tube Combinations (in)0.79 / 0.79
  • Supplied?No
  • Tube Size20 mm / 20 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeT Clamp Assembly
  • Spindle Included?No