
Visit Product Series:
Lightweight Tooling-T-ClampUnit View
Dimensions / Applications
- Length (in)31.5
- Weight (lb)2.15
Technical Details
- Tube Combinations (in)0.79 / 0.79
- Spindle Included?No
- Supplied?No
- Tube Size20 mm / 20 mm
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeT Clamp Assembly