Destaco Logo

Robotic Tooling

LIGHTWEIGHT TOOLING FOR END EFFECTORS

LIGHTWEIGHT TOOLING T-CLAMPS WITH OXIDE FINISH

LIGHTWEIGHT TOOLING T-CLAMPS WITH OXIDE FINISH

Lightweight tooling T-clamps connect two tubes perpendicular to each other in a low profile design, making these units ideals for tight spaces. These clamps feature a black oxide finish and can accommodate a range of clamp/tube sizes.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications