Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LIGHTWEIGHT TOOLING T-CLAMPS WITH OXIDE FINISH
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-T-Clamp
TCA-30M-30M-400-S - T-Clamp, 30mm Clamp To 30mm Tube, 400mm Length, Steel
TCA-30M-30M-400-S - T-Clamp, 30mm Clamp To 30mm Tube, 400mm Length, Steel
Email product details
Visit Product Series:
Lightweight Tooling-T-Clamp
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
15.75
Weight (lb)
1.37
Product Application
HANDLING
Technical Details
Tube Combinations (in)
1.18 / 1.18
Supplied?
No
Tube Size
30 mm / 30 mm
Product Information
Brand
DESTACO
Material
Steel
Product Type
T Clamp Assembly
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
T-Clamp
TCA-30M-30M-400-A - T-Clamp, 30mm Clamp To 30mm Tube, 400mm Length
Add to quote
Explore
T-Clamp
TCA-25M-25M-300-S - T Clamp Assembly
Add to quote
Explore