Destaco Logo

LIGHTWEIGHT TOOLING T-CLAMPS WITH OXIDE FINISH

Default Image

TCA-25M-25MD-400-AT-Clamp, 25mm Clamp To 25mm Tube Each Side, 400mm Length

Visit Product Series:

Lightweight Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Length (in)31.5
  • Weight (lb)2.75

Technical Details

  • Tube Combinations (in)0.98 / 0.98
  • Supplied?No
  • Tube Size25 mm / 25 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeT Clamp Assembly
  • Spindle Included?No