
LIGHTWEIGHT TOOLING T-CLAMPS WITH OXIDE FINISH

Unit View
Dimensions / Applications
- Length (in)5.91
- Weight (lb)0.36
- Product ApplicationHANDLING
Technical Details
- Tube Combinations (in)1.18 / 0.98
- Supplied?No
- Tube Size30 mm / 25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeT Clamp Assembly
- Spindle Included?No
