Destaco Logo

LIGHTWEIGHT TOOLING T-CLAMPS WITH OXIDE FINISH

TCLD-10E-25M-A - LIGHTWEIGHT CROSSBAR T-CLAMPS

TCLD-10E-25M-AAccelerate Tooling, T-Clamp Dual Hinge

Visit Product Series:

Lightweight Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Weight (lb)0.43

Technical Details

  • Maximum Static Clamp Load (ft lb)111.0
  • Tube Combinations (in)1.00 / 0.98
  • Supplied?No
  • Tube Size1.00 in / 25 mm

Product Information

  • BrandDESTACO
  • MaterialForged High Strength Aluminum
  • Product TypeT-Clamp
  • Spindle Included?No