Destaco Logo

LIGHTWEIGHT TOOLING T-CLAMPS WITH OXIDE FINISH

Default Image

TCA-30M-30M-400-AT-Clamp, 30mm Clamp To 30mm Tube, 400mm Length

Visit Product Series:

Lightweight Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Length (in)15.75
  • Weight (lb)0.87

Technical Details

  • Tube Combinations (in)1.18 / 1.18
  • Supplied?No
  • Tube Size30 mm / 30 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeT Clamp Assembly
  • Spindle Included?No