Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Power Clamps
Pneumatic Power Clamps-TCC-2E
TCC-2E03005VK8 - POWER CLAMP
TCC-2E03005VK8 - POWER CLAMP
Email product details
Visit Product Series:
Pneumatic Power Clamps-TCC-2E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
6.16
Technical Details
Supplied?
No
Product Information
Accessories
8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1
Brand
DESTACO
Product Type
Tolerance Compensation Pneumatic Clamp
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
TCC-2E Series
TCC-2E030050K8 - POWER CLAMP
Add to quote
Explore
TCC-2E Series
TCC-2E03006NL8 - Tolerance Compensation Pneumatic Clamp
Add to quote
Explore