
Visit Product Series:
Lightweight Tooling-Ball ClampUnit View
Dimensions / Applications
- Weight (lb)0.31
Technical Details
- Maximum Static Clamp Load (ft lb)111
- Spindle Included?No
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeT-Clamp, Hinged, 32mm Ball To 1 Inch